Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 36.9685 - £ 41.0761 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 4.4628 - £ 6.9421 48 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
20119607 £ 12.6842 - £ 17.7579 15 In stock
32.0 mm
6.0 mm
30.0 mm
£ 13.0026 - £ 18.2037 50 In stock
32.0 mm
6.0 mm
30.0 mm
20119690 £ 12.2122 - £ 17.0971 148 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.3714 - £ 17.32 50 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 1 In stock
32.0 mm
6.0 mm
30.0 mm
£ 13.0026 - £ 18.2037 54 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 72 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 12.3658 - £ 17.3121 44 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 4.236 - £ 6.5893 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 10 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 1 In stock
32.0 mm
6.0 mm
30.0 mm
£ 5.2092 - £ 7.2929 Request the lead time here
49.0 mm
20.0 mm
Right Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
£ 4.0544 - £ 4.0544 Request the lead time here
25.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
8.0 mm Square Key
£ 5.5684 - £ 7.7958 Request the lead time here
49.0 mm
20.0 mm
Right Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
£ 5.2092 - £ 7.2929 Request the lead time here
49.0 mm
20.0 mm
Right Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Triangle Key
£ 5.2092 - £ 7.2929 Request the lead time here
49.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Triangle Key
£ 5.2092 - £ 7.2929 Request the lead time here
49.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
£ 5.5684 - £ 7.7958 Request the lead time here
49.0 mm
20.0 mm
Left Handed
Zamak ZNAL4CU1
5.0 mm
28.0 mm
7.0 mm Square Key
  • of 8
Compression Latch

20053109

Price Range
£ 41.0761 - £ 36.9685

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Tubular Key 72.0 mm

20119669

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
48 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20119607

Price Range
£ 17.7579 - £ 12.6842

Stock Levels
15 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119546

Price Range
£ 18.2037 - £ 13.0026

Stock Levels
50 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 7.0 mm Square

20119690

Price Range
£ 17.0971 - £ 12.2122

Stock Levels
148 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 7.0 mm Square

20119706

Price Range
£ 17.32 - £ 12.3714

Stock Levels
50 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119591

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
1 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119522

Price Range
£ 18.2037 - £ 13.0026

Stock Levels
54 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 85.0 mm

20119676

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
72 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

20119638

Price Range
£ 17.3121 - £ 12.3658

Stock Levels
44 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagonal

20119553

Price Range
£ 6.5893 - £ 4.236

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119577

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119539

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
1 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 7.0 mm Square Key 28.0 mm

20796426

Price Range
£ 7.2929 - £ 5.2092

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key 28.0 mm

20796297

Price Range
£ 4.0544 - £ 4.0544

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square Key 28.0 mm

20796341

Price Range
£ 7.7958 - £ 5.5684

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 28.0 mm

20796402

Price Range
£ 7.2929 - £ 5.2092

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 28.0 mm

20796419

Price Range
£ 7.2929 - £ 5.2092

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square Key 28.0 mm

20796433

Price Range
£ 7.2929 - £ 5.2092

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Coated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square Key 28.0 mm

20796358

Price Range
£ 7.7958 - £ 5.5684

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak ZNAL4CU1
  • Housing Material
    Zamak ZNAL4CU1
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed