Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 3.4196 - £ 5.3194 50 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 12.3714 - £ 17.32 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 10 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.5124 - £ 17.5174 176 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.0656 - £ 16.8918 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 25.212 - £ 39.2188 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 31.5464 - £ 49.0723 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 5.1159 - £ 5.6844 49 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 11.4284 - £ 20.9098 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 4.0927 - £ 6.3665 1900 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 95.6472 - £ 133.9062 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.236 - £ 6.5893 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 6.3665 614 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 4.4628 - £ 6.9421 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 3.4196 - £ 5.3194 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
20119720 £ 12.3714 - £ 17.32 499 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
  • of 8
Compression Latch 41.0 mm 58.0 mm Steel

20081348

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted 55.0 - 72.0 mm 316 Stainless Steel

20053406

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Railway Key 72.0 mm Stainless Steel

20053246

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square

20119706

Price Range
£ 17.32 - £ 12.3714

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119577

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119584

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
176 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20119683

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 3.0 mm Double Bit 68.5 - 85.0 mm 316 Stainless Steel

20052768

Price Range
£ 39.2188 - £ 25.212

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle

20052928

Price Range
£ 49.0723 - £ 31.5464

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle Key Steel

20049416

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
49 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle

20052911

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 8.0 mm Square Key Steel

20049546

Price Range
£ 20.9098 - £ 11.4284

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

20081799

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
1900 In stock
Attributes
  • Finish
    Powder Coating
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048648

Price Range
£ 133.9062 - £ 95.6472

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagonal

20119553

Price Range
£ 6.5893 - £ 4.236

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 72.0 mm

20119621

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
614 In stock
Attributes
  • Finish
    Powder Coating
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm

20119669

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square

20119591

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Hexagonal

20119645

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 85.0 mm

20119720

Price Range
£ 17.32 - £ 12.3714

Stock Levels
499 In stock
Attributes
  • Finish
    Powder Coating
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed