| Quantity | Unit price | 
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Coated | 
|---|---|
| Latch Material | Zamak ZNAL4CU1 | 
| Housing Material | Zamak ZNAL4CU1 | 
| Cam Material | Steel | 
| Mounting Orientation | Right Handed | 
| Key Type | 7.0 mm Square Key | 
| Stainless Steel Grade | ZNAL4CU1 | 
| Cam Length | 45.0 mm | 
| Cam Length | 1.772 in | 
| Head Diameter | 1.102 in | 
| Head Diameter | 28.0 mm | 
| Head Height | 0.197 in | 
| Head Height | 5.0 mm | 
| Housing Height | 20.0 mm | 
| Housing Height | 0.787 in | 
| Overall Length | 25.0 mm | 
| Overall Length | 0.984 in | 
| Grip Length | 0.787 in | 
| Grip Length | 20.0 mm | 
| Commodity Code | 8301409000 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue