20796143
20796143
| Quantity | Unit price |
|---|---|
| 100 + | £ 4.388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Chrome Plated |
|---|---|
| Latch Material | Zamak ZNAL4CU1 |
| Housing Material | Zamak ZNAL4CU1 |
| Cam Material | Steel |
| Mounting Orientation | Right Handed |
| Key Type | 3.0 mm Double Bit Key |
| Stainless Steel Grade | ZNAL4CU1 |
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Head Diameter | 28.0 mm |
| Head Diameter | 1.102 in |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Housing Height | 20.0 mm |
| Housing Height | 0.787 in |
| Overall Length | 25.0 mm |
| Overall Length | 0.984 in |
| Grip Length | 0.787 in |
| Grip Length | 20.0 mm |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue