Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Maximum Grip Handle Type Colour Mounting Orientation Finish Key Type Minimum Grip View
£ 22.8743 - £ 32.0241 Request the lead time here
72.0 mm
Black
27.0 mm
£ 22.8743 - £ 32.0241 Request the lead time here
58.0 mm
Black
41.0 mm
£ 8.1144 - £ 12.6224 50 In stock
72.0 mm
Black
27.0 mm
£ 6.6113 - £ 10.2842 18 In stock
85.0 mm
Black
13.5 mm
£ 6.2113 - £ 9.662 Request the lead time here
85.0 mm
Black
13.5 mm
£ 7.9378 - £ 12.3477 Request the lead time here
85.0 mm
Black
13.5 mm
£ 8.1144 - £ 12.6224 Request the lead time here
72.0 mm
Natural
27.0 mm
£ 8.1144 - £ 12.6224 124 In stock
85.0 mm
Natural
13.5 mm
£ 6.2113 - £ 9.662 Request the lead time here
58.0 mm
Black
41.0 mm
£ 27.1057 - £ 37.948 Request the lead time here
72.0 mm
Black
27.0 mm
£ 6.2113 - £ 9.662 Request the lead time here
85.0 mm
Black
13.5 mm
£ 7.5254 - £ 11.7062 Request the lead time here
58.0 mm
Black
41.0 mm
£ 5.4012 - £ 8.4019 Request the lead time here
72.0 mm
Black
27.0 mm
£ 5.2298 - £ 8.1353 23 In stock
85.0 mm
Natural
13.5 mm
£ 6.2113 - £ 9.662 75 In stock
72.0 mm
Natural
27.0 mm
£ 6.2113 - £ 9.662 Request the lead time here
58.0 mm
Natural
41.0 mm
£ 27.1057 - £ 37.948 Request the lead time here
58.0 mm
Natural
41.0 mm
£ 7.9383 - £ 12.3484 Request the lead time here
58.0 mm
Natural
41.0 mm
£ 22.8743 - £ 32.0241 Request the lead time here
72.0 mm
Natural
27.0 mm
£ 27.1057 - £ 37.948 14 In stock
85.0 mm
Natural
13.5 mm
  • of 2
Compression Cam Latch 72.0 mm

3404120002E

Price Range
£ 32.0241 - £ 22.8743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    7318190090
Compression Cam Latch 58.0 mm

3404120001E

Price Range
£ 32.0241 - £ 22.8743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Price per piece incl VAT
    49.2993 GBP
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch

3404120702E

Price Range
£ 12.6224 - £ 8.1144

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3404120703E

Price Range
£ 10.2842 - £ 6.6113

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

3404120003E

Price Range
£ 9.662 - £ 6.2113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

3402120703E

Price Range
£ 12.3477 - £ 7.9378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Price per piece incl VAT
    58.416 GBP
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch

3402110702E

Price Range
£ 12.6224 - £ 8.1144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3404110703E

Price Range
£ 12.6224 - £ 8.1144

Stock Levels
124 In stock
Attributes
  • Colour
    Natural
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

3402120001E

Price Range
£ 9.662 - £ 6.2113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

3402120702E

Price Range
£ 37.948 - £ 27.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

3402120003E

Price Range
£ 9.662 - £ 6.2113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Price per piece incl VAT
    49.2993 GBP
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch Steel

3402120701E

Price Range
£ 11.7062 - £ 7.5254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    25.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch 72.0 mm

3402120002E

Price Range
£ 8.4019 - £ 5.4012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    25.0 mm
  • Commodity Code
    8301300000
Compression Cam Latch 85.0 mm

3402110003E

Price Range
£ 8.1353 - £ 5.2298

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Price per piece incl VAT
    49.2993 GBP
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch 72.0 mm

3402110002E

Price Range
£ 9.662 - £ 6.2113

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

3402110001E

Price Range
£ 9.662 - £ 6.2113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

3404110701E

Price Range
£ 37.948 - £ 27.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 58.0 mm

3402110701E

Price Range
£ 12.3484 - £ 7.9383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 72.0 mm

3404110002E

Price Range
£ 32.0241 - £ 22.8743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Head Height
    26.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 85.0 mm

3402110703E

Price Range
£ 37.948 - £ 27.1057

Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Price per piece incl VAT
    58.416 GBP
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Head Height
    26.0 mm