Menu Search

Cable Gland M25 9.0 mm 17.0 mm PA Light Grey

Cable Glands are used to manage cables in a secure and structured environment. It is a trustworthy weather-resistant seal (twist, strain, and snag proof). It has a click-in method that secures the cable in place without additional tools. Light Grey made from PA and UL94 V-2 rated.
Essentra Part Number:

10643549

Manufacturer Part Number:

159802561302

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 12.6576
50 + £ 12.4025
Standard pack: 10

Order in multiple of 10

Total price:

£ 126.58

10 x £ 12.6576

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Gland Form Click-In
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Price per piece incl VAT 14.3836 GBP
Commodity Code 3926909790
Thread Size M25

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us