Quantity | Unit price |
---|---|
1 - 499 | £ 3.2692 |
500 - 999 | £ 2.45 |
1000 + | £ 2.12 |
d1 tol. h11 | 10.0 |
---|---|
d2 | 9.6 |
d3 | 20.5 |
l1 | 20.5 |
l2 | 25.0 |
l3 | 1.1 |
l4 | 1.0 |
Weight g | 15.0 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue