Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Item Code Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
£ 0.6018 - £ 1.0098 Request the lead time here
4x8
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
£ 39.0864 - £ 65.1474 Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
64.0
£ 2.5296 - £ 4.2228 Request the lead time here
5x10
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
10.0
£ 85.4556 - £ 142.4328 Request the lead time here
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
25.0
50.0
£ 31.11 - £ 51.8466 Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
32.0
£ 7.3848 - £ 12.3114 Request the lead time here
4x8
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
4.0
8.0
£ 90.9126 - £ 151.521 Request the lead time here
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Fine
25.0
50.0
£ 121.8696 - £ 203.1126 Request the lead time here
30x54
Right Hand
Stainless Steel
303 Stainless Steel
Fine
30.0
54.0
£ 4.4472 - £ 7.4154 Request the lead time here
6x24
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
24.0
£ 5.2224 - £ 8.7108 Request the lead time here
8x16
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
16.0
£ 35.2614 - £ 58.7622 Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
64.0
£ 15.0756 - £ 25.1328 Request the lead time here
12x24
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
24.0
£ 35.1084 - £ 58.5072 Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
32.0
£ 17.4624 - £ 29.1108 Request the lead time here
12x48
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
£ 7.9662 - £ 13.2702 Request the lead time here
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
32.0
£ 3.6822 - £ 6.1302 Request the lead time here
5x20
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
20.0
£ 17.3706 - £ 28.9476 Request the lead time here
12x48
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
£ 21.6852 - £ 36.1386 Request the lead time here
14x56
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
14.0
56.0
£ 7.9662 - £ 13.2702 Request the lead time here
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
32.0
£ 4.1514 - £ 6.9258 Request the lead time here
6x12
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
12.0
  • of 9
Clevis Joint 4x8 M4 21.0 Steel

20209339

Price Range
£ 1.0098 - £ 0.6018

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210564

Price Range
£ 65.1474 - £ 39.0864

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 5x10 M5 26.0 303 Stainless Steel

20210649

Price Range
£ 4.2228 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210595

Price Range
£ 142.4328 - £ 85.4556

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210533

Price Range
£ 51.8466 - £ 31.11

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 4x8 M4 21.0 303 Stainless Steel

20210625

Price Range
£ 12.3114 - £ 7.3848

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210601

Price Range
£ 151.521 - £ 90.9126

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 30x54 M27 148.0 303 Stainless Steel

20210618

Price Range
£ 203.1126 - £ 121.8696

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210670

Price Range
£ 7.4154 - £ 4.4472

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210687

Price Range
£ 8.7108 - £ 5.2224

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210557

Price Range
£ 58.7622 - £ 35.2614

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210458

Price Range
£ 25.1328 - £ 15.0756

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210540

Price Range
£ 58.5072 - £ 35.1084

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210786

Price Range
£ 29.1108 - £ 17.4624

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210700

Price Range
£ 13.2702 - £ 7.9662

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 5x20 M5 36.0 303 Stainless Steel

20210656

Price Range
£ 6.1302 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210472

Price Range
£ 28.9476 - £ 17.3706

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210519

Price Range
£ 36.1386 - £ 21.6852

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210717

Price Range
£ 13.2702 - £ 7.9662

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 6x12 M6 31.0 303 Stainless Steel

20210663

Price Range
£ 6.9258 - £ 4.1514

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0