These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.2122 - £ 8.6904 | Request the lead time here |
8x16
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
||
| £ 25.8162 - £ 43.0236 | Request the lead time here |
16x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
16.0
|
32.0
|
||
| £ 54.8046 - £ 91.341 | Request the lead time here |
20x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
20.0
|
40.0
|
||
| £ 1.581 - £ 2.6316 | Request the lead time here |
5x10
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
5.0
|
10.0
|
||
| £ 5.9568 - £ 9.9348 | Request the lead time here |
8x32
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
8.0
|
32.0
|
||
| £ 20.5734 - £ 34.2822 | Request the lead time here |
14x28
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
14.0
|
28.0
|
||
| £ 14.994 - £ 24.99 | Request the lead time here |
12x24
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
12.0
|
24.0
|
||
| £ 14.1474 - £ 23.5722 | Request the lead time here |
10x40
|
Right Hand
|
Stainless Steel
|
316 Stainless Steel
|
Coarse
|
10.0
|
40.0
|
||
| £ 74.9394 - £ 124.899 | Request the lead time here |
35x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
| £ 123.8892 - £ 206.4888 | Request the lead time here |
42x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
42.0
|
84.0
|
||
| £ 2.0604 - £ 3.4374 | Request the lead time here |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| £ 3.9984 - £ 6.6606 | Request the lead time here |
16x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
32.0
|
||
| £ 31.2936 - £ 52.1526 | Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
25.0
|
50.0
|
||
| £ 51.153 - £ 85.2618 | Request the lead time here |
28x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
28.0
|
56.0
|
||
| £ 1.0404 - £ 1.734 | Request the lead time here |
8x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
16.0
|
||
| £ 0.9078 - £ 1.5198 | Request the lead time here |
6x12
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
12.0
|
||
| £ 2.3154 - £ 3.8556 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
| £ 117.1878 - £ 195.3198 | Request the lead time here |
40x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
40.0
|
84.0
|
||
| £ 0.7038 - £ 1.173 | Request the lead time here |
4x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
||
| £ 78.132 - £ 130.2132 | Request the lead time here |
28x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
28.0
|
56.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue