Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
£ 0.6018 - £ 1.0098 Request the lead time here
4x8
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
£ 4.3554 - £ 7.2624 Request the lead time here
8x16
Right Hand
Silver Zinc Plated
Steel
Fine
8.0
16.0
£ 1.4892 - £ 2.4888 Request the lead time here
10x20
Right Hand
Silver Zinc Plated
Steel
Coarse
10.0
20.0
£ 1.1526 - £ 1.9278 Request the lead time here
8x32
Right Hand
Silver Zinc Plated
Steel
Coarse
8.0
32.0
Request the lead time here
10x40
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
10.0
40.0
£ 18.615 - £ 31.0182 Request the lead time here
14x28
Right Hand
Stainless Steel
303 Stainless Steel
Fine
14.0
28.0
£ 35.2614 - £ 58.7622 Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
64.0
£ 41.6058 - £ 69.3498 Request the lead time here
35x54
Left Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
£ 6.2628 - £ 10.4448 Request the lead time here
8x16
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
16.0
£ 31.11 - £ 51.8466 Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
32.0
£ 90.9126 - £ 151.521 Request the lead time here
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Fine
25.0
50.0
£ 17.3706 - £ 28.9476 Request the lead time here
12x48
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
£ 21.6852 - £ 36.1386 Request the lead time here
14x56
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
14.0
56.0
£ 8.3028 - £ 13.8312 Request the lead time here
10x20
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
10.0
20.0
£ 2.5296 - £ 4.2228 Request the lead time here
5x10
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
10.0
£ 4.4472 - £ 7.4154 Request the lead time here
6x24
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
24.0
£ 7.9662 - £ 13.2702 Request the lead time here
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
32.0
£ 3.6822 - £ 6.1302 Request the lead time here
5x20
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
20.0
£ 5.2224 - £ 8.7108 Request the lead time here
8x16
Left Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
16.0
£ 7.3848 - £ 12.3114 Request the lead time here
4x8
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
4.0
8.0
  • of 9
Clevis Joint 4x8 M4 21.0 Steel

20209339

Price Range
£ 1.0098 - £ 0.6018

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 8x16 M8 42.0 Steel

20209407

Price Range
£ 7.2624 - £ 4.3554

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x20 M10 52.0 Steel

20209438

Price Range
£ 2.4888 - £ 1.4892

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 8x32 M8 58.0 Steel

20209414

Price Range
£ 1.9278 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210434


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 14x28 M14 72.0 303 Stainless Steel

20210502

Price Range
£ 31.0182 - £ 18.615

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210557

Price Range
£ 58.7622 - £ 35.2614

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 35x54 M36 188.0 Steel

20210212

Price Range
£ 69.3498 - £ 41.6058

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210373

Price Range
£ 10.4448 - £ 6.2628

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210533

Price Range
£ 51.8466 - £ 31.11

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210601

Price Range
£ 151.521 - £ 90.9126

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210472

Price Range
£ 28.9476 - £ 17.3706

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210519

Price Range
£ 36.1386 - £ 21.6852

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210724

Price Range
£ 13.8312 - £ 8.3028

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 5x10 M5 26.0 303 Stainless Steel

20210649

Price Range
£ 4.2228 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210670

Price Range
£ 7.4154 - £ 4.4472

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210717

Price Range
£ 13.2702 - £ 7.9662

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 5x20 M5 36.0 303 Stainless Steel

20210656

Price Range
£ 6.1302 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210694

Price Range
£ 8.7108 - £ 5.2224

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 4x8 M4 21.0 303 Stainless Steel

20210625

Price Range
£ 12.3114 - £ 7.3848

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0