Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
£ 27.948 - £ 46.5834 Request the lead time here
30x60
Left Hand
Silver Zinc Plated
Steel
Fine
30.0
60.0
£ 41.6058 - £ 69.3498 Request the lead time here
35x54
Left Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
£ 6.375 - £ 10.6182 Request the lead time here
14x56
Left Hand
Silver Zinc Plated
Steel
Coarse
14.0
56.0
£ 53.8254 - £ 89.709 Request the lead time here
18x36
Left Hand
Silver Zinc Plated
Steel
Fine
18.0
36.0
£ 2.4786 - £ 4.131 Request the lead time here
12x24
Left Hand
Silver Zinc Plated
Steel
Coarse
12.0
24.0
£ 5.4978 - £ 9.1596 Request the lead time here
14x28
Left Hand
Silver Zinc Plated
Steel
Fine
14.0
28.0
£ 2.2848 - £ 3.8046 Request the lead time here
10x40
Left Hand
Silver Zinc Plated
Steel
Coarse
10.0
40.0
£ 5.0286 - £ 8.3742 Request the lead time here
12x48
Left Hand
Silver Zinc Plated
Steel
Fine
12.0
48.0
£ 12.3624 - £ 20.604 Request the lead time here
20x40
Left Hand
Silver Zinc Plated
Steel
Coarse
20.0
40.0
£ 13.0254 - £ 21.7056 Request the lead time here
20x40
Left Hand
Silver Zinc Plated
Steel
Fine
20.0
40.0
£ 6.2628 - £ 10.4448 Request the lead time here
8x16
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
16.0
£ 5.1204 - £ 8.5374 Request the lead time here
6x24
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
24.0
£ 30.3654 - £ 50.6022 Request the lead time here
25x50
Left Hand
Silver Zinc Plated
Steel
Fine
25.0
50.0
£ 156.978 - £ 261.63 Request the lead time here
50x96
Left Hand
Silver Zinc Plated
Steel
Coarse
50.0
96.0
£ 8.058 - £ 13.4334 Request the lead time here
16x32
Left Hand
Silver Zinc Plated
Steel
Coarse
16.0
32.0
£ 27.2238 - £ 45.3798 Request the lead time here
14x56
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
14.0
56.0
£ 53.448 - £ 89.0868 Request the lead time here
16x64
Left Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
64.0
£ 49.572 - £ 82.62 Request the lead time here
20x40
Left Hand
Stainless Steel
303 Stainless Steel
Fine
20.0
40.0
£ 12.546 - £ 20.91 Request the lead time here
10x40
Left Hand
Stainless Steel
303 Stainless Steel
Fine
10.0
40.0
£ 16.5342 - £ 27.5502 Request the lead time here
12x24
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
24.0
  • of 9
Clevis Joint 30x60 M30 160.0 Steel

20210205

Price Range
£ 46.5834 - £ 27.948

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 35x54 M36 188.0 Steel

20210212

Price Range
£ 69.3498 - £ 41.6058

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 14x56 M14 101.0 Steel

20210021

Price Range
£ 10.6182 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 18x36 M18 94.0 Steel

20210090

Price Range
£ 89.709 - £ 53.8254

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 12x24 M12 62.0 Steel

20209964

Price Range
£ 4.131 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 14x28 M14 72.0 Steel

20210014

Price Range
£ 9.1596 - £ 5.4978

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 10x40 M10 72.0 Steel

20209940

Price Range
£ 3.8046 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x48 M12 86.0 Steel

20209995

Price Range
£ 8.3742 - £ 5.0286

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 20x40 M20 105.0 Steel

20210106

Price Range
£ 20.604 - £ 12.3624

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 20x40 M20 105.0 Steel

20210113

Price Range
£ 21.7056 - £ 13.0254

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210373

Price Range
£ 10.4448 - £ 6.2628

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210366

Price Range
£ 8.5374 - £ 5.1204

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 25x50 M24 132.0 Steel

20210151

Price Range
£ 50.6022 - £ 30.3654

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 50x96 M4 265.0 Steel

20210298

Price Range
£ 261.63 - £ 156.978

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 16x32 M16 83.0 Steel

20210045

Price Range
£ 13.4334 - £ 8.058

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210823

Price Range
£ 45.3798 - £ 27.2238

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210878

Price Range
£ 89.0868 - £ 53.448

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 20x40 M20 105.0 303 Stainless Steel

20210892

Price Range
£ 82.62 - £ 49.572

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210755

Price Range
£ 20.91 - £ 12.546

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210762

Price Range
£ 27.5502 - £ 16.5342

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0