Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
£ 173.2878 - £ 288.813 Request the lead time here
50x96
Right Hand
Silver Zinc Plated
Steel
Coarse
50.0
96.0
£ 181.9578 - £ 303.2562 Request the lead time here
50x96
Right Hand
Silver Zinc Plated
Steel
Fine
50.0
96.0
£ 1.3362 - £ 2.2236 Request the lead time here
4x8
Left Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
£ 11.1078 - £ 18.513 Request the lead time here
16x64
Left Hand
Silver Zinc Plated
Steel
Coarse
16.0
64.0
£ 10.7916 - £ 17.9826 Request the lead time here
16x64
Left Hand
Silver Zinc Plated
Steel
Fine
16.0
64.0
£ 30.4878 - £ 50.8164 Request the lead time here
25x50
Left Hand
Silver Zinc Plated
Steel
Coarse
25.0
50.0
£ 49.1946 - £ 81.9876 Request the lead time here
36x72
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
72.0
£ 1.275 - £ 2.1318 Request the lead time here
5x10
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
10.0
£ 123.8892 - £ 206.4888 Request the lead time here
42x84
Right Hand
Silver Zinc Plated
Steel
Fine
42.0
84.0
£ 2.0604 - £ 3.4374 Request the lead time here
5x20
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
20.0
£ 78.132 - £ 130.2132 Request the lead time here
28x56
Right Hand
Silver Zinc Plated
Steel
Coarse
28.0
56.0
£ 32.3952 - £ 53.9886 Request the lead time here
30x60
Right Hand
Silver Zinc Plated
Steel
Fine
30.0
60.0
£ 5.1714 - £ 8.619 Request the lead time here
12x48
Left Hand
Silver Zinc Plated
Steel
Coarse
12.0
48.0
£ 7.8234 - £ 13.0458 Request the lead time here
16x32
Left Hand
Silver Zinc Plated
Steel
Fine
16.0
32.0
£ 1.2444 - £ 2.0808 Request the lead time here
8x32
Left Hand
Silver Zinc Plated
Steel
Coarse
8.0
32.0
£ 2.1114 - £ 3.519 Request the lead time here
10x20
Left Hand
Silver Zinc Plated
Steel
Fine
10.0
20.0
£ 1.0506 - £ 1.7442 Request the lead time here
8x16
Left Hand
Silver Zinc Plated
Steel
Coarse
8.0
16.0
£ 2.2848 - £ 3.8046 Request the lead time here
10x40
Left Hand
Silver Zinc Plated
Steel
Coarse
10.0
40.0
£ 78.4482 - £ 130.7436 Request the lead time here
35x72
Right Hand
Silver Zinc Plated
Steel
Coarse
35.0
72.0
£ 74.9394 - £ 124.899 Request the lead time here
35x54
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
  • of 9
Clevis Joint 50x96 M4 265.0 Steel

20209803

Price Range
£ 288.813 - £ 173.2878

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 50x96 M4 265.0 Steel

20209810

Price Range
£ 303.2562 - £ 181.9578

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 4x8 M4 21.0 Steel

20209827

Price Range
£ 2.2236 - £ 1.3362

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 16x64 M16 115.0 Steel

20210069

Price Range
£ 18.513 - £ 11.1078

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 16x64 M16 115.0 Steel

20210076

Price Range
£ 17.9826 - £ 10.7916

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 25x50 M24 132.0 Steel

20210144

Price Range
£ 50.8164 - £ 30.4878

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 36x72 M36 188.0 Steel

20209766

Price Range
£ 81.9876 - £ 49.1946

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 5x10 M5 26.0 Steel

20209841

Price Range
£ 2.1318 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 42x84 M4 232.0 Steel

20209797

Price Range
£ 206.4888 - £ 123.8892

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    42x84
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    42.0
  • l1 ±0.5
    84.0
Clevis Joint 5x20 M5 36.0 Steel

20209858

Price Range
£ 3.4374 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 28x56 M27 148.0 Steel

20209674

Price Range
£ 130.2132 - £ 78.132

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 30x60 M30 160.0 Steel

20209711

Price Range
£ 53.9886 - £ 32.3952

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 12x48 M12 86.0 Steel

20209988

Price Range
£ 8.619 - £ 5.1714

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 16x32 M16 83.0 Steel

20210052

Price Range
£ 13.0458 - £ 7.8234

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 8x32 M8 58.0 Steel

20209902

Price Range
£ 2.0808 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x20 M10 52.0 Steel

20209933

Price Range
£ 3.519 - £ 2.1114

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 8x16 M8 42.0 Steel

20209889

Price Range
£ 1.7442 - £ 1.0506

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x40 M10 72.0 Steel

20209940

Price Range
£ 3.8046 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 35x72 M36 188.0 Steel

20209735

Price Range
£ 130.7436 - £ 78.4482

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 35x54 M36 188.0 Steel

20209728

Price Range
£ 124.899 - £ 74.9394

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0