Menu Search

Clevis Joints with Retention Clips

In stock

Steel Clevis Joints, with retention clips, are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods, or shafts, to allow for tractive or linear thrust movements.

The retention clip is a clip that locks into place around the base of the clevis, preventing accidental disconnection and resulting in a clean, compact assembly. The steel substance ensures longevity and its ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication and replacement.

Most commonly employed as a coupling on the end of air cylinders, at the ends of turnbuckles or for wire rope for tensioning, and used in industries such as construction, automotive and manufacturing.

  • The retention clip is a single component and requires no tools for installation or removal.
Material: 303 Stainless Steel, Steel Series Code: SRR3401, SRR3400, SRR3388, SRR3387

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
94 results
Product SKUs information
Essentra Part Number Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
£ 5.7426 - £ 9.5676 Request the lead time here
M12
20.0
12x48
Left Hand
Fine
12.0
48.0
£ 17.9928 - £ 29.988 Request the lead time here
M20
34.0
20x40
Left Hand
Fine
20.0
40.0
£ 11.9952 - £ 19.992 Request the lead time here
M16
26.0
16x64
Left Hand
Fine
16.0
64.0
£ 6.6198 - £ 11.0364 Request the lead time here
M16
26.0
16x32
Right Hand
Coarse
16.0
32.0
£ 5.7426 - £ 9.5676 Request the lead time here
M12
20.0
12x48
Left Hand
Coarse
12.0
48.0
£ 8.2416 - £ 13.7292 Request the lead time here
M14
24.0
14x56
Left Hand
Coarse
14.0
56.0
£ 3.0192 - £ 5.0388 Request the lead time here
M12
20.0
12x24
Left Hand
Coarse
12.0
24.0
£ 13.311 - £ 22.185 Request the lead time here
M16
26.0
16x64
Right Hand
Fine
16.0
64.0
£ 0.9078 - £ 1.5198 Request the lead time here
M4
8.0
4x8
Left Hand
Coarse
4.0
8.0
£ 11.9952 - £ 19.992 Request the lead time here
M16
26.0
16x64
Left Hand
Coarse
16.0
64.0
£ 8.8842 - £ 14.8002 Request the lead time here
M16
26.0
16x32
Left Hand
Fine
16.0
32.0
£ 2.142 - £ 3.57 Request the lead time here
M5
9.0
5x10
Left Hand
Coarse
5.0
10.0
£ 1.1832 - £ 1.9686 Request the lead time here
M6
10.0
6x12
Left Hand
Coarse
6.0
12.0
£ 9.0168 - £ 15.0246 Request the lead time here
M14
24.0
14x56
Right Hand
Coarse
14.0
56.0
  • of 5
Clevis Joint with Retention Clips M12 12x48 48.0 Steel

20215958

Price Range
£ 9.5676 - £ 5.7426

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M20 20x40 40.0 Steel

20216054

Price Range
£ 29.988 - £ 17.9928

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M16 16x64 64.0 Steel

20216030

Price Range
£ 19.992 - £ 11.9952

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Retention Clips M16 16x32 32.0 Steel

20215736

Price Range
£ 11.0364 - £ 6.6198

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M12 12x48 48.0 Steel

20215941

Price Range
£ 9.5676 - £ 5.7426

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M14 14x56 56.0 Steel

20215989

Price Range
£ 13.7292 - £ 8.2416

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215927

Price Range
£ 5.0388 - £ 3.0192

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M16 16x64 64.0 Steel

20215767

Price Range
£ 22.185 - £ 13.311

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Retention Clips M4 4x8 8.0 Steel

20215798

Price Range
£ 1.5198 - £ 0.9078

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint with Retention Clips M16 16x64 64.0 Steel

20216023

Price Range
£ 19.992 - £ 11.9952

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Retention Clips M16 16x32 32.0 Steel

20216016

Price Range
£ 14.8002 - £ 8.8842

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M5 5x10 10.0 Steel

20215804

Price Range
£ 3.57 - £ 2.142

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Retention Clips M6 6x12 12.0 Steel

20215828

Price Range
£ 1.9686 - £ 1.1832

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips M14 14x56 56.0 Steel

20215712

Price Range
£ 15.0246 - £ 9.0168

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0