20194000
20194000
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 121.9665 |
| 50 - 99 | £ 97.5732 |
| 100 - 199 | £ 91.4736 |
| 200 - 499 | £ 85.374 |
| 500 - 999 | £ 79.2744 |
| 1000 + | £ 73.185 |
| Clevis Size | 16x64 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Fine |
| d1 tol. H9 | 16.0 |
| l1 ±0.5 | 64.0 |
| d2 | M16 |
| d3 | 26.0 |
| l2 ±0.5 | 115.0 |
| l3 | 96.0 |
| l4 | 24.0 |
| w1 tol. B13 | 16.0 |
| w2 | 16.0 |
| w3 tol. h11 | 32.0 |
| w4 | 32.0 |
| Weight g | 411.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue