| Quantity | Unit price | 
|---|---|
| 1 - 49 | £ 13.6986 | 
| 50 - 99 | £ 10.9548 | 
| 100 - 199 | £ 10.2714 | 
| 200 - 499 | £ 9.588 | 
| 500 - 999 | £ 8.9046 | 
| 1000 + | £ 8.2212 | 
| Clevis Size | 14x28 | 
|---|---|
| Thread hand | Left Hand | 
| Thread Type | Fine | 
| d1 tol. H9 | 14.0 | 
| l1 ±0.5 | 28.0 | 
| d2 | M14 | 
| d3 | 24.0 | 
| l2 ±0.5 | 72.0 | 
| l3 | 56.0 | 
| l4 | 22.5 | 
| w1 tol. B13 | 14.0 | 
| w2 | 14.0 | 
| w3 tol. h11 | 27.0 | 
| w4 | 27.0 | 
| Weight g | 178.0 | 
| Finish | Zinc Plated | 
| Material | Steel | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue