| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 179.01 |
| 50 - 99 | £ 143.208 |
| 100 - 199 | £ 134.2626 |
| 200 - 499 | £ 125.307 |
| 500 - 999 | £ 116.3616 |
| 1000 + | £ 107.406 |
| Clevis Size | 36x72 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 35.0 |
| l1 ±0.5 | 72.0 |
| d2 | M36 |
| d3 | 60.0 |
| l2 ±0.5 | 188.0 |
| l3 | 144.0 |
| l4 | 54.0 |
| w1 tol. B13 | 36.0 |
| w2 | 36.0 |
| w3 tol. h11 | 70.0 |
| w4 | 70.0 |
| Weight g | 2930.0 |
| Finish | Zinc Plated |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue