| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 76.806 |
| 50 - 99 | £ 61.4448 |
| 100 - 199 | £ 57.6096 |
| 200 - 499 | £ 53.7642 |
| 500 - 999 | £ 49.929 |
| 1000 + | £ 46.0836 |
| Clevis Size | 18x36 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Fine |
| d1 tol. H9 | 18.0 |
| l1 ±0.5 | 36.0 |
| d2 | M18 |
| d3 | 30.0 |
| l2 ±0.5 | 94.0 |
| l3 | 72.0 |
| l4 | 27.0 |
| w1 tol. B13 | 18.0 |
| w2 | 18.0 |
| w3 tol. h11 | 36.0 |
| w4 | 36.0 |
| Weight g | 390.0 |
| Finish | Zinc Plated |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue