| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 8.8944 |
| 50 - 99 | £ 7.1196 |
| 100 - 199 | £ 6.6708 |
| 200 - 499 | £ 6.222 |
| 500 - 999 | £ 5.7834 |
| 1000 + | £ 5.3346 |
| Clevis Size | 5x10 |
|---|---|
| Thread hand | Left Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 5.0 |
| l1 ±0.5 | 10.0 |
| d2 | M5 |
| d3 | 9.0 |
| l2 ±0.5 | 26.0 |
| l3 | 20.0 |
| l4 | 7.5 |
| w1 tol. B13 | 5.0 |
| w2 | 5.0 |
| w3 tol. h11 | 10.0 |
| w4 | 10.0 |
| Weight g | 9.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue