| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 150.4961 |
| 10 + | £ 70.8996 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Natural |
| Full Material | Stainless Steel |
| Mount Type | Stud |
| Thread Material | Stainless Steel |
| Base Height | 0.618 in |
| Base Height | 15.7 mm |
| Body Diameter | 2.283 in |
| Body Diameter | 58.0 mm |
| Handle Length | 78.0 mm |
| Handle Length | 3.071 in |
| Handle Radius | 78.0 mm |
| Handle Radius | 3.071 in |
| Overall Height | 2.283 in |
| Overall Height | 58.0 mm |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Thread Size | M10 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue