10285602
498504
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 101.4075 |
| 10 + | £ 47.7671 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Natural |
| Full Material | Stainless Steel |
| Mount Type | Stud |
| Thread Material | Stainless Steel |
| Base Height | 0.531 in |
| Base Height | 13.5 mm |
| Body Diameter | 50.0 mm |
| Body Diameter | 1.969 in |
| Handle Length | 2.559 in |
| Handle Length | 65.0 mm |
| Handle Radius | 2.559 in |
| Handle Radius | 65.0 mm |
| Overall Height | 50.0 mm |
| Overall Height | 1.969 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M8 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue