10285572
498500
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 37.2683 |
| 50 + | £ 36.5321 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Natural |
| Full Material | Stainless Steel |
| Mount Type | Threaded Stud |
| Thread Material | Stainless Steel |
| Base Height | 0.382 in |
| Base Height | 9.7 mm |
| Body Diameter | 37.0 mm |
| Body Diameter | 1.457 in |
| Handle Length | 42.0 mm |
| Handle Length | 1.654 in |
| Handle Radius | 42.0 mm |
| Handle Radius | 1.654 in |
| Overall Height | 1.457 in |
| Overall Height | 37.0 mm |
| Thread Length | 1.26 in |
| Thread Length | 32.0 mm |
| Thread Size | M6 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue