10285534
498496
| Quantity | Unit price |
|---|---|
| 10 + | £ 88.8049 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Stainless Steel |
| Mount Type | Threaded Insert |
| Thread Material | Stainless Steel |
| Base Height | 1.693 in |
| Base Height | 43.0 mm |
| Body Diameter | 0.728 in |
| Body Diameter | 18.5 mm |
| Handle Length | 3.622 in |
| Handle Length | 92.0 mm |
| Handle Radius | 92.0 mm |
| Handle Radius | 3.622 in |
| Overall Height | 2.717 in |
| Overall Height | 69.0 mm |
| Thread Size | M12 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue