Menu Search

Clamping Lever 84.0 mm M10 40.0 mm Black

Essentra Part Number:

10268841

Manufacturer Part Number:

490966

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 8.7906
Standard pack: 10

Order in multiple of 10

Total price:

£ 87.91

10 x £ 8.7906

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Glass Filled Polyamide 6.6
Thread Material Steel
Base Height 36.0 mm
Handle Length 84.0 mm
Thread Length 40.0 mm
Thread Size M10
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us