Menu Search

Clamping Lever 84.0 mm M10 20.0 mm Black

Essentra Part Number:

10268827

Manufacturer Part Number:

490964

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 59 £ 7.9219
60 + £ 7.7746
Standard pack: 10

Order in multiple of 10

Total price:

£ 79.22

10 x £ 7.9219

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Glass Filled Polyamide 6.6
Thread Material Steel
Base Height 36.0 mm
Handle Length 84.0 mm
Thread Length 20.0 mm
Thread Size M10
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us