Menu Search

Clamping Lever 78.0 mm M10 20.0 mm Black

Essentra Part Number:

10268520

Manufacturer Part Number:

490937

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 12.1773
Standard pack: 10

Order in multiple of 10

Total price:

£ 121.77

10 x £ 12.1773

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Die Cast Zinc
Thread Material Steel
Base Height 36.0 mm
Handle Length 78.0 mm
Thread Length 20.0 mm
Thread Size M10
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us