| Quantity | Unit price |
|---|---|
| 10 + | £ 9.1587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Die Cast Zinc |
| Thread Material | Steel |
| Base Height | 0.984 in |
| Base Height | 25.0 mm |
| Handle Length | 42.0 mm |
| Handle Length | 1.654 in |
| Thread Length | 1.26 in |
| Thread Length | 32.0 mm |
| Thread Size | M6 |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue