Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10190418
1219279
| Quantity | Unit price |
|---|---|
| 10 - 299 | £ 3.4868 |
| 300 + | £ 3.416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Technopolymer |
| Thread Material | Steel |
| Base Height | 37.5 mm |
| Base Height | 1.476 in |
| Handle Diameter | 19.0 mm |
| Handle Diameter | 0.748 in |
| Handle Length | 2.894 in |
| Handle Length | 73.5 mm |
| Handle Radius | 2.48 in |
| Handle Radius | 63.0 mm |
| Overall Height | 43.0 mm |
| Overall Height | 1.693 in |
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Thread Size | M8 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue