Quantity | Unit price |
---|---|
10 - 699 | £ 2.9298 |
700 + | £ 2.8751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Black |
---|---|
Colour | Black |
Full Material | Glass Fibre Technopolymer |
Thread Material | Steel |
Base Height | 29.5 mm |
Base Height | 1.161 in |
Handle Diameter | 15.5 mm |
Handle Diameter | 0.61 in |
Handle Length | 37.5 mm |
Handle Length | 1.476 in |
Handle Radius | 30.0 mm |
Handle Radius | 1.181 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M5 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue