| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 22.5288 |
| 100 + | £ 22.0724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Base Diameter | 0.618 in |
| Base Diameter | 15.7 mm |
| Handle Length | 78.0 mm |
| Handle Length | 3.071 in |
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Full Material | Die Cast Zinc |
| Thread Size | M10 |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue