| Quantity | Unit price | 
|---|---|
| 10 + | £ 5.0318 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black | 
|---|---|
| Handle Style | Angled Arm | 
| Base Diameter | 0.472 in | 
| Base Diameter | 12.0 mm | 
| Body Height | 26.0 mm | 
| Body Height | 1.024 in | 
| Handle Length | 43.0 mm | 
| Handle Length | 1.693 in | 
| Thread Length | 10.0 mm | 
| Thread Length | 0.394 in | 
| Full Material | Glass Filled Nylon 6/6 | 
| Thread Size | M6 | 
| Commodity Code | 3926300090 | 
| Overall Height | 1.26 in | 
| Overall Height | 32.0 mm | 
| Mount Type | Threaded Stud | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue