Quantity | Unit price |
---|---|
1 - 9 | £ 8.7536 |
10 - 79 | £ 8.5021 |
80 + | £ 8.3378 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Style | Angled Arm |
Base Diameter | 24.0 mm |
Base Diameter | 0.945 in |
Body Height | 51.0 mm |
Body Height | 2.008 in |
Handle Length | 104.0 mm |
Handle Length | 4.094 in |
Thread Length | 35.0 mm |
Thread Length | 1.378 in |
Full Material | Glass Filled Nylon 6/6 |
Thread Size | M12 |
Commodity Code | 3926300090 |
Overall Height | 68.0 mm |
Overall Height | 2.677 in |
Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue