Quantity | Unit price |
---|---|
1 - 9 | £ 13.3692 |
10 - 149 | £ 6.3663 |
150 + | £ 6.243 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Style | Angled Arm |
Base Diameter | 19.0 mm |
Base Diameter | 0.748 in |
Body Height | 46.0 mm |
Body Height | 1.811 in |
Handle Length | 83.0 mm |
Handle Length | 3.268 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Full Material | Glass Filled Nylon 6/6 |
Thread Size | M10 |
Commodity Code | 3926300090 |
Overall Height | 57.0 mm |
Overall Height | 2.244 in |
Mount Type | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue