Quantity | Unit price |
---|---|
10 - 199 | £ 5.271 |
200 + | £ 5.1615 |
Cap Color | Black |
---|---|
Colour | Orange |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Body Height | 37.0 mm |
Body Height | 1.457 in |
Handle Radius | 65.0 mm |
Handle Radius | 2.559 in |
Thread Size | M6 |
Full Material | Glass Filled Polyamide 6 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue