Quantity | Unit price |
---|---|
10 - 49 | £ 4.5043 |
50 + | £ 4.4906 |
Cap Color | Orange |
---|---|
Colour | Orange |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Body Height | 29.5 mm |
Body Height | 1.161 in |
Handle Radius | 30.0 mm |
Handle Radius | 1.181 in |
Thread Size | M3 |
Full Material | Glass Fiber Polyamide Based Technopolymer |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue