Quantity | Unit price |
---|---|
10 - 99 | £ 3.1061 |
100 + | £ 1.3827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Finish | Chrome |
Colour | Silver |
Fitting Style | Push Fit |
Threaded Centre | No |
Head Length | 30.0 mm |
Head Length | 1.181 in |
Head Width | 20.0 mm |
Head Width | 0.787 in |
Insert Height | 9.0 mm |
Insert Height | 0.354 in |
Compatible Wall Thickness Range | 1.0 - 1.2 mm | 0.039 - 0.047 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue