Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.
Used in various applications.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0948 - £ 0.0967 | Request the lead time here |
0.433 in
11.0 mm
|
1.406 in
35.7 mm
|
0.846 in
21.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
|
||
| £ 0.1263 - £ 0.1289 | 1152 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
||
| £ 0.0379 - £ 0.0895 | 13000 In stock |
0.374 in
9.5 mm
|
0.551 in
14.0 mm
|
0.425 in
10.8 mm
|
LDPE - PIR
|
0.374 in
9.5 mm
|
|
||
| £ 0.1715 - £ 0.4783 | 2550 In stock |
0.752 in
19.1 mm
|
1.752 in
44.5 mm
|
1.602 in
40.7 mm
|
LDPE
|
1.453 in
36.9 mm
|
1
|
||
| 10287484 | £ 0.0695 - £ 0.0709 | Request the lead time here |
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
0.669 in
17.0 mm
|
LDPE - PIR
|
0.571 in
14.5 mm
|
|
|
| £ 0.0886 - £ 0.0904 | 4195 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| £ 0.1009 - £ 0.103 | 7032 In stock |
0.433 in
11.0 mm
|
1.524 in
38.7 mm
|
0.953 in
24.2 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
|
||
| £ 0.0941 - £ 0.2601 | 222600 In stock |
0.626 in
15.9 mm
|
1.063 in
27.0 mm
|
0.913 in
23.2 mm
|
LDPE - PIR
|
0.839 in
21.3 mm
|
|
||
| £ 0.6222 - £ 1.273 | 120 In stock |
1.24 in
31.5 mm
|
2.78 in
70.6 mm
|
2.65 in
67.3 mm
|
LDPE - PIR
|
2.335 in
59.3 mm
|
|
||
| £ 0.2268 - £ 0.5607 | 2500 In stock |
1 in
25.4 mm
|
2.161 in
54.9 mm
|
1.937 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
1
|
||
| £ 0.1388 - £ 0.141 | 1598 In stock |
0.472 in
12.0 mm
|
1.874 in
47.6 mm
|
1.26 in
32.0 mm
|
LDPE - PIR
|
1.161 in
29.5 mm
|
|
||
| £ 0.0651 - £ 0.1177 | Request the lead time here |
0.469 in
11.9 mm
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
LDPE
|
0.559 in
14.2 mm
|
|
||
| £ 0.0691 - £ 0.228 | 37950 In stock |
0.531 in
13.5 mm
|
0.811 in
20.6 mm
|
0.669 in
17.0 mm
|
LDPE
|
0.579 in
14.7 mm
|
1
|
||
| £ 0.1109 - £ 0.2843 | 4000 In stock |
0.748 in
19.0 mm
|
1.26 in
32.0 mm
|
1.091 in
27.7 mm
|
LDPE - PIR
|
0.972 in
24.7 mm
|
|
||
| 10153079 | £ 0.1115 - £ 0.3003 | 17500 In stock |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.429 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
1
|
|
| £ 0.1601 - £ 0.4571 | 3300 In stock |
0.882 in
22.4 mm
|
1.752 in
44.5 mm
|
1.528 in
38.8 mm
|
LDPE
|
1.343 in
34.1 mm
|
1
|
||
| £ 0.1387 - £ 0.3641 | 3600 In stock |
0.752 in
19.1 mm
|
1.551 in
39.4 mm
|
1.287 in
32.7 mm
|
LDPE
|
1.15 in
29.2 mm
|
1
|
||
| 10152959 | £ 0.1023 - £ 0.2843 | 3600 In stock |
0.752 in
19.1 mm
|
1.122 in
28.5 mm
|
0.972 in
24.7 mm
|
LDPE
|
0.87 in
22.1 mm
|
1
|
|
| 10152911 | £ 0.0593 - £ 0.2301 | Request the lead time here |
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
0.567 in
14.4 mm
|
LDPE
|
0.5 in
12.7 mm
|
1
|
|
| £ 0.0499 - £ 0.2248 | Request the lead time here |
0.406 in
10.3 mm
|
0.657 in
16.7 mm
|
0.484 in
12.3 mm
|
LDPE
|
0.449 in
11.4 mm
|
1