We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| £ 2.1119 - £ 2.197 | 192 In stock |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| £ 1.2473 - £ 1.2473 | 255 In stock |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 5.3011 - £ 5.3011 | 120 In stock |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg
|
||
| £ 64.7907 - £ 145.0296 | Request the lead time here |
5.906 in
150.0 mm
|
Red
|
Cast Iron
|
458.9 kg
458.9 kg
|
||
| 10270493 | £ 8.6746 - £ 8.6746 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| £ 45.5278 - £ 101.922 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| £ 122.6927 - £ 274.6446 | Request the lead time here |
7.874 in
200.0 mm
|
Red
|
Cast Iron
|
968.7 kg
968.7 kg
|
||
| £ 3.9262 - £ 7.9198 | 48 In stock |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
| £ 2.4805 - £ 2.4805 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 3.3876 - £ 3.3876 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| £ 24.479 - £ 47.413 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| £ 39.9006 - £ 87.544 | 14 In stock |
3.937 in
100.0 mm
|
Red
|
Cast Iron
|
229.4 kg
229.4 kg
|
||
| £ 8.6746 - £ 17.4875 | 45 In stock |
4.921 in
125.0 mm
|
Black
|
Steel
|
110.0 kg
110.0 kg
|
||
| £ 18.7667 - £ 36.3039 | 155 In stock |
7.874 in
200.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| £ 1.4316 - £ 1.4316 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 0.9695 - £ 1.0092 | 1728 In stock |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| 10270394 | £ 0.5131 - £ 0.5343 | 3042 In stock |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
|
| £ 2.5088 - £ 2.5088 | 157 In stock |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| £ 30.3755 - £ 68.01 | 22 In stock |
3.15 in
80.0 mm
|
Red
|
Cast Iron
|
163.1 kg
163.1 kg
|
||
| £ 82.7211 - £ 185.1606 | Request the lead time here |
6.89 in
175.0 mm
|
Red
|
Cast Iron
|
662.8 kg
662.8 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue