We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| £ 0.6766 - £ 1.4474 | 560 In stock |
1.181 in
30.0 mm
|
Black;Grey
|
PP
|
20.0 kg
20.0 kg
|
||
| 10209325 | £ 1.7292 - £ 1.7576 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
|
| £ 2.197 - £ 2.197 | 48 In stock |
2.953 in
75.0 mm
|
Dark Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 1.3238 - £ 1.3508 | 302 In stock |
1.575 in
40.0 mm
|
Grey
|
Plastic
|
25.5 kg
25.5 kg
|
||
| £ 3.9546 - £ 4.0396 | Request the lead time here |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| 10292303 | £ 0.2891 - £ 0.6086 | 400 In stock |
1.378 in
35.0 mm
|
Black
|
Polymer
|
10.0 kg
10.0 kg
|
|
| 10209202 | £ 14.8263 - £ 15.1239 | 72 In stock |
3.937 in
100.0 mm
|
Blue
|
Plastic
|
152.3 kg
152.3 kg
|
|
| £ 3.3876 - £ 3.3876 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
| £ 24.479 - £ 47.413 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| £ 5.8114 - £ 5.939 | Request the lead time here |
4.921 in
125.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| £ 0.9581 - £ 2.0331 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Thermoplastic Polymer
|
15.0 kg
15.0 kg
|
||
| £ 2.3529 - £ 5.1824 | 360 In stock |
1.969 in
50.0 mm
|
Red
|
PA
|
56.1 kg
56.1 kg
|
||
| £ 1.7859 - £ 1.8143 | 80 In stock |
2.48 in
63.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 20.5102 - £ 20.9354 | 20 In stock |
4.921 in
125.0 mm
|
Blue
|
Plastic
|
203.1 kg
203.1 kg
|
||
| £ 3.9546 - £ 8.9032 | Request the lead time here |
2.48 in
63.0 mm
|
Red
|
PA
|
61.2 kg
61.2 kg
|
||
| £ 2.0411 - £ 2.0836 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 13.3663 - £ 13.3663 | Request the lead time here |
3.15 in
80.0 mm
|
Blue
|
Plastic
|
152.3 kg
152.3 kg
|
||
| £ 0.8646 - £ 1.8311 | 1560 In stock |
1.575 in
40.0 mm
|
Black
|
Brass
|
12.0 kg
12.0 kg
|
||
| £ 1.3451 - £ 2.9766 | 108 In stock |
1.575 in
40.0 mm
|
Red
|
PA
|
50.1 kg
50.1 kg
|
||
| £ 1.0588 - £ 1.08 | Request the lead time here |
1.969 in
50.0 mm
|
Grey
|
Plastic
|
40.8 kg
40.8 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue