Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
£ 1.7859 - £ 1.7859 Request the lead time here
80.0 mm
White
PA
80.0 kg
10270431 £ 2.608 - £ 2.608 Request the lead time here
100.0 mm
White
PA
90.0 kg
10270394 £ 0.5131 - £ 0.5343 3130 In stock
50.0 mm
White
PA
55.0 kg
£ 0.54 - £ 0.54 Request the lead time here
50.0 mm
Black
PP
35.7 kg
£ 64.7907 - £ 145.0296 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
£ 1.4316 - £ 1.4316 Request the lead time here
80.0 mm
Black
Plastic
60.0 kg
£ 8.6746 - £ 17.4875 45 In stock
125.0 mm
Black
Steel
110.0 kg
£ 18.7667 - £ 36.3039 155 In stock
200.0 mm
Black
Plastic
100.0 kg
£ 39.9006 - £ 87.544 14 In stock
100.0 mm
Red
Cast Iron
229.4 kg
£ 122.6927 - £ 274.6446 Request the lead time here
200.0 mm
Red
Cast Iron
968.7 kg
£ 3.9262 - £ 7.9198 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
£ 6.3359 - £ 13.4212 99 In stock
45.0 mm
Black
PP
15.0 kg
£ 2.5088 - £ 2.5088 157 In stock
75.0 mm
White
PA
80.0 kg
£ 0.9695 - £ 1.0092 1872 In stock
60.0 mm
White
PA
60.0 kg
£ 0.8603 - £ 0.8773 Request the lead time here
60.0 mm
Black
PP
40.8 kg
£ 82.7211 - £ 185.1606 Request the lead time here
175.0 mm
Red
Cast Iron
662.8 kg
£ 3.3876 - £ 3.3876 Request the lead time here
100.0 mm
Black
Plastic
70.0 kg
10270509 £ 0.6846 - £ 0.7143 552 In stock
50.0 mm
Black
Plastic
40.0 kg
£ 24.479 - £ 47.413 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
£ 2.197 - £ 2.197 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
  • of 3
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

10270394

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
3130 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    55.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 35.7 kg PP Black

10209301

Price Range
£ 0.54 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    35.7 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
£ 145.0296 - £ 64.7907

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270530

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

10270387

Price Range
£ 17.4875 - £ 8.6746

Stock Levels
45 In stock
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    110.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    37.5 mm
Wheel 200.0 mm (DIA) 50.0 mm 100.0 kg Plastic Black

10278130

Price Range
£ 36.3039 - £ 18.7667

Stock Levels
155 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    200.0 mm
  • Wheel Width
    50.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
£ 87.544 - £ 39.9006

Stock Levels
14 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 200.0 mm (DIA) 50.0 mm 968.7 kg Cast Iron Red

10209189

Price Range
£ 274.6446 - £ 122.6927

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    968.7 kg
  • Wheel Diameter
    200.0 mm
  • Wheel Width
    50.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
£ 7.9198 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

10292280

Price Range
£ 13.4212 - £ 6.3359

Stock Levels
99 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
£ 2.5088 - £ 2.5088

Stock Levels
157 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
£ 1.0092 - £ 0.9695

Stock Levels
1872 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
£ 0.8773 - £ 0.8603

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 175.0 mm (DIA) 40.0 mm 662.8 kg Cast Iron Red

10209172

Price Range
£ 185.1606 - £ 82.7211

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    662.8 kg
  • Wheel Diameter
    175.0 mm
  • Wheel Width
    40.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
£ 3.3876 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 50.0 mm (DIA) 19.0 mm 40.0 kg Plastic Black

10270509

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
552 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    40.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    19.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278147

Price Range
£ 47.413 - £ 24.479

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
£ 2.197 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm