We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| £ 6.3359 - £ 13.4212 | 120 In stock |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| £ 6.3359 - £ 13.4212 | 99 In stock |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| £ 2.5088 - £ 2.5088 | 157 In stock |
2.953 in
75.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| £ 0.54 - £ 0.54 | 700 In stock |
1.969 in
50.0 mm
|
Black
|
PP
|
35.7 kg
35.7 kg
|
||
| 10270431 | £ 2.608 - £ 2.608 | 712 In stock |
3.937 in
100.0 mm
|
White
|
PA
|
90.0 kg
90.0 kg
|
|
| £ 1.7859 - £ 1.7859 | Request the lead time here |
3.15 in
80.0 mm
|
White
|
PA
|
80.0 kg
80.0 kg
|
||
| £ 0.9695 - £ 1.0092 | 1632 In stock |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
| 10270394 | £ 0.5131 - £ 0.5343 | 3130 In stock |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
|
| £ 5.9673 - £ 6.0807 | 40 In stock |
4.921 in
125.0 mm
|
White
|
PA
|
122.0 kg
122.0 kg
|
||
| £ 0.4635 - £ 0.4734 | 200 In stock |
1.575 in
40.0 mm
|
Black
|
PP
|
24.5 kg
24.5 kg
|
||
| 10209325 | £ 1.7292 - £ 1.7576 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
|
| £ 0.8603 - £ 0.8773 | 160 In stock |
2.362 in
60.0 mm
|
Black
|
PP
|
40.8 kg
40.8 kg
|
||
| 10270493 | £ 8.6746 - £ 8.6746 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| £ 2.1119 - £ 2.197 | 240 In stock |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| £ 30.3755 - £ 68.01 | 22 In stock |
3.15 in
80.0 mm
|
Red
|
Cast Iron
|
163.1 kg
163.1 kg
|
||
| £ 45.5278 - £ 101.922 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| £ 1.2473 - £ 1.2473 | 255 In stock |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 5.3011 - £ 5.3011 | 120 In stock |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg
|
||
| £ 82.7211 - £ 185.1606 | Request the lead time here |
6.89 in
175.0 mm
|
Red
|
Cast Iron
|
662.8 kg
662.8 kg
|
||
| 10270509 | £ 0.6846 - £ 0.7143 | 774 In stock |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue