Menu Search

Caster Stem 38.0 mm 40.0 mm - Unhooded Steel

Gripneck stem castor fitting for unhooded castors. Made from natural steel.
Essentra Part Number:

10299647

Manufacturer Part Number:

500324

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 299 £ 0.208
300 + £ 0.1748
Standard pack: 150

Order in multiple of 150

Total price:

£ 31.20

150 x £ 0.208

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Gripneck Stem
For Use With 40.0 mm - Unhooded
Colour Natural
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us