| Quantity | Unit price |
|---|---|
| 150 - 449 | £ 0.2413 |
| 450 + | £ 0.2066 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Fitting Type | Threaded Stem |
|---|---|
| For Use With | 32.0 mm;40.0 mm - Hooded |
| Colour | Natural |
| Commodity Code | 7318190090 |
| Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue