Menu Search

Caster Stem 38.0 mm 32.0 mm;40.0 mm - Hooded Steel

Gripneck stem castor fitting for hooded castors. Made from natural steel.
Essentra Part Number:

10299616

Manufacturer Part Number:

500320

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 299 £ 0.2095
300 + £ 0.2051
Standard pack: 150

Order in multiple of 150

Total price:

£ 31.43

150 x £ 0.2095

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Gripneck Stem
For Use With 32.0 mm;40.0 mm - Hooded
Colour Natural
Commodity Code 7326909890
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us