Menu Search

Captive Thumb Screw M8 50.0 303 Stainless Steel

Captive Thumb Screw with a long head. Design that combines tactile properties of thumb screws with the retention power of captive screws. Provides a secure fastening solution that prevents damage, cost and time delays cause from lost or loose screws. Can be used in threaded and non-threaded panel holes.
Item code:

20140762

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 3.933
100 - 249 £ 3.5397
250 - 749 £ 3.1464
750 + £ 2.7531
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.93

1 x £ 3.933

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
d2 a012 6.0
D3 10.0
d4 min 8.5
l1 025 50.0
l2 025 25.0
h1 16.0
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us