| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 8.55 |
| 100 - 199 | £ 7.70 |
| 200 - 499 | £ 6.84 |
| 500 - 999 | £ 5.99 |
| 1000 + | £ 5.13 |
| d1 | M12 |
|---|---|
| d2 a012 | 8.0 |
| d3 max | 18.0 |
| d4 min | 18.0 |
| d6 | 24.0 |
| H1 max | 12.0 |
| l2 025 | 15.0 |
| w1 | 3.5 |
| A/F | 10.0 |
| Drive Type | Hex Drive |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue