| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 7.8079 |
| 100 - 249 | £ 7.0271 |
| 250 - 749 | £ 6.2463 |
| 750 + | £ 5.4655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M12 |
|---|---|
| l10 25 | 35.0 |
| d2 a012 | 8.0 |
| d2 a012 | 15.0 |
| d3 max | 18.0 |
| d4 min | 13.2 |
| H1 max | 12.0 |
| Material | Blackened Stainless 316 |
| Drive Type | Hex Drive |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue