20183011
20183011
| Quantity | Unit price |
|---|
| d1 | M4 |
|---|---|
| l10 25 | 40.0 |
| d2 a012 | 2.8 |
| l20 25 | 6.0 |
| d3 max | 7.0 |
| d4 min | 4.5 |
| H1 max | 4.0 |
| Material | Blackened Stainless 303 |
| Drive Type | Hex Drive |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue