| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 4.1221 | 
| 100 - 249 | £ 3.7099 | 
| 250 - 749 | £ 3.2977 | 
| 750 + | £ 2.8854 | 
| d1 | M5 | 
|---|---|
| l1 025 | 20.0 | 
| d2 a012 | 3.7 | 
| d3 max | 9.5 | 
| d4 min | 5.5 | 
| h1 max | 3.70 | 
| l2-0.2 | 7.5 | 
| Finish | Blackened | 
| Material | Blackened Stainless 316 | 
| Drive Type | Torx Drive | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue