| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.3849 |
| 100 - 249 | £ 3.0464 |
| 250 - 749 | £ 2.7079 |
| 750 + | £ 2.3694 |
| d1 | M6 |
|---|---|
| l1 025 | 80.0 |
| d2 a012 | 4.2 |
| d3 max | 10.5 |
| d4 min | 6.5 |
| h1 max | 4.70 |
| l2-0.2 | 7.5 |
| Material | 303 Stainless Steel |
| Drive Type | Torx Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue