| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.2636 |
| 50 - 99 | £ 2.7744 |
| 100 - 199 | £ 2.6112 |
| 200 - 499 | £ 2.448 |
| 500 - 999 | £ 2.2848 |
| 1000 + | £ 2.1216 |
| For thread d1 | M3 |
|---|---|
| Panel t1±8% | 1.50 |
| d2 | 5.0 |
| H1 | 1.5 |
| l1 | 1.50 |
| D3 | 7.5 |
| Installation ball dia. d4 | 5.0 |
| d6 | 6.0 |
| Sheet metal gauge | 16.0 |
| Material | 303 Stainless Steel |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue